IESNA:LM-63-2002
[TEST]P1055352
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H485D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1077
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
712 704.3 701.3 695.9 688.8 679.9 668 655.5 641.2 625.1
606.1 587.6 566.8 545.9 523.9 501.3 478.1 454.2 429.8 403.6
379.2 353 326.8 301.2 275 248.3 221.5 193.5 166.1 139.3
111.3 86.9 63.7 42.3 22 7.1 0
712 716.2 711.4 703.1 689.4 670.4 647.7 624.5 596.5 569.7
541.2 512 480.4 448.3 415.5 383.4 351.2 319.7 289.3 259
229.8 201.2 173.8 147.6 126.8 110.1 94.7 79.8 66.7 54.2
43.5 33.9 25 17.3 10.7 4.8 0
712 707.9 698.9 678.1 648.3 618 582.8 545.3 504.3 463.2
420.3 379.2 339.3 302.4 268.5 236.3 203.6 181 164.3 148.2
132.2 119.1 106.6 94.7 84.5 75 65.5 57.2 49.4 41.7
33.9 27.4 21.4 15.5 9.5 4.8 0
712 707.9 690 659 623.3 580.5 535.2 485.8 436.4 388.8
342.9 302.4 263.7 226.8 200 182.2 164.9 150.6 135.7 123.2
111.9 101.8 92.3 83.3 75 67.3 59.5 52.4 45.2 38.7
32.1 26.2 20.2 14.9 9.5 4.8 0
712 709.6 692.4 658.4 617.4 571.5 520.9 466.1 413.8 364.9
318.5 277.4 237.5 207.2 188.7 172.1 157.2 143.5 129.8 117.9
107.8 98.2 89.3 81 72.6 64.9 57.7 51.2 44.1 37.5
31.6 25.6 19.6 14.3 8.9 4.2 0
